• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

5 questions to Max Bögl Bauservice

Other industries
Glass and construction materials industry
Supply chain management
Video report

At Max Bögl, the supply chain solution from ifm is part of the SAP standard: no SAP rollout without ifms GIB Suite.

In our video format 5 questions to, Norman Seibold from Max Bögl GmbH answers questions about their use of ifms supply chain software GIB Suite:

  1. What is your rationale for GIB Suite?
  2. What have you been able to optimise by using GIB Suite?
  3. What is the main benefit of GIB Suite?
  4. Would you implement GIB Suite again?
  5. What is your advice to companies that do not yet use GIB Suite?

About Max Bögl

With over 6,500 employees at 40 locations and an annual turnover of over 2 billion euros, Max Bögl is one of the largest construction companies in the German construction industry. Since its founding in 1929, the companys history has been characterised by innovative strength in research and technology- from tailor-made individual solutions to constructionally and ecologically sustainable overall solutions. The use of BIM, lean management/production and standardised project management ensures adherence to schedules and cost-effectiveness from the initial concept idea to the finished building product.

About Max Bögl

With over 6,500 employees at 40 locations and an annual turnover of over 2 billion euros, Max Bögl is one of the largest construction companies in the German construction industry. Since its founding in 1929, the companys history has been characterised by innovative strength in research and technology- from tailor-made individual solutions to constructionally and ecologically sustainable overall solutions. The use of BIM, lean management/production and standardised project management ensures adherence to schedules and cost-effectiveness from the initial concept idea to the finished building product.

The latest success stories

The inspiring application reports, case studies and video reports from all industries show how our customers successfully save costs with solutions from ifm. At the same time, the efficiency and functionality of machines can often be increased.