• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT860

RFID UHF antenna

ANT860

DTRUHFE_AGRWKOTN04

RFID UHF antenna

ANT860

DTRUHFE_AGRWKOTN04

The above price does not include 24% VAT
  • ce
  • ukca
Electrical data
Operating frequency [MHz] 865...868 (ETSI); (India: 865...867 MHz)
Antenna connections 1; (TNC socket)
Polarisation circular
Transmission power ERP [mW] 1995
Antenna gain [dB] 8.5
Impedance [Ω] 50
Detection zone
Angle of aperture [°] 65
Operating conditions
Ambient temperature [°C] -40...70
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 2395.5
Housing rectangular
Dimensions [mm] 300 x 300 x 79
Materials housing: aluminium; TNC socket: brass / PTFE; Protective cover: plastics;
Remarks
Pack quantity 1 pcs.