• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. RFID antennas for connection to evaluation units
  5. ANT920

RFID UHF antenna

ANT920

DTRUHFA ADRWETTN04

RFID UHF antenna

ANT920

DTRUHFA ADRWETTN04

  • For the reliable identification of UHF ID tags in production and logistics
  • Compact housing for use in the near and far field
  • Reading ranges up to 2 metres
  • High protection rating for the requirements of harsh industrial environments
The above price does not include 24% VAT
Electrical data
Operating frequency [MHz] 902...928
Antenna connections 1; (TNC socket)
Antenna gain [dB] 2.5
Impedance [Ω] 50
Operating conditions
Ambient temperature [°C] -20...55
Storage temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 484.5
Housing rectangular
Dimensions [mm] 126 x 37 x 156
Materials housing: plastics; TNC socket: brass / PTFE
Remarks
Pack quantity 1 pcs.