- Products
- Systems for mobile machines
- Units for operation and monitoring
- Robust HMI with 32 bit single-core processors
- CR1200
Programmable graphic display for controlling mobile machines
CR1200
R360/PDM360 NG 12"
Programmable graphic display for controlling mobile machines
CR1200
R360/PDM360 NG 12"
- Robust HMIs with backlit function keys with tactile feedback
- High-performance CAN interfaces for various communication tasks
- Freely programmable to IEC 61131-3 with CODESYS 3.5 or CODESYS 2.3
- USB interface for data logging and optional interface for analogue cameras
The above price does not include 24% VAT
phase-out article
Alternative articles: CR1204 Product comparison: CR1200 / CR1204 When selecting an alternative article and accessories please note that technical data may differ!
Please do not use for new projects.
Electrical data
Operating voltage [V] | 10...32 DC |
---|---|
Power consumption [W] | 18 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1 |
---|
Inputs
Number of digital inputs | 1 |
---|---|
Number of analogue inputs | 1 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 1 |
---|
Software / programming
PLC function to IEC 61131-3 | yes |
---|
Interfaces
Number of CAN interfaces | 4 |
---|---|
Number of Ethernet interfaces | 1 |
Number of USB interfaces | 2 |
Number of video interfaces (CVBS) | 2 |
Mechanical data
Weight [g] | 3555 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 245 x 324 x 62 |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Operating elements |
|
||||
Display resolution | 1024 x 768 | ||||
Display type | colour display | ||||
Display size | 12" | ||||
Display background illumination | LED |
Data memories
Real-time clock | yes |
---|
Remarks
Notes | Please do not use for new projects. |
---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: 1 x M12 |