- Products
- Image processing / Identification
- RFID
- Compact RFID devices with CANopen interface for mobile applications
- DTM428
RFID read/write head with CAN
DTM428
DTMHF GBRWCODC03
RFID read/write head with CAN
DTM428
DTMHF GBRWCODC03
The above price does not include 24% VAT
Application
Radio approval for | USA; Canada; EU/RED; Australia; Japan; China; Taiwan; India; Singapore | |
---|---|---|
Note on radio approval |
|
Electrical data
Operating voltage [V] | 9...32 DC |
---|---|
Current consumption [mA] | < 50 (24 V) / < 80 (12 V) |
Protection class | III |
Operating frequency [MHz] | 13,56 |
RFID standard | ISO 15693 |
Detection zone
Distance to the ID tag [mm] |
|
---|
Interfaces
Communication interface | CAN |
---|
Protocol | CANopen |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67; IP 69K |
Tests / approvals
Shock resistance |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
||||
MTTF [years] | 506 |
Mechanical data
Weight [g] | 120.5 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M18 x 1 / L = 58 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (304/1.4301); Protective cover: PPS; cable plug: PUR |
Tightening torque [Nm] | < 25 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.8 m |