• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Nuts
  5. E10031

Hexagon nut

E10031

NUT M30X1.5 V4A 2 PIECES

Hexagon nut

E10031

NUT M30X1.5 V4A 2 PIECES

  • Robust, high-quality stainless steel design
The above price does not include 24% VAT
Mechanical data
Weight [g] 33.9
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials stainless steel (316Ti/1.4571)
Remarks
Pack quantity 2 pcs.