- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E12004
Memorisation block for C-slot cylinders
E12004
MEMORY BLOCK C-NUT
Memorisation block for C-slot cylinders
E12004
MEMORY BLOCK C-NUT
- Retention of mounting position when cylinder sensor is replaced
- Easy, quick and secure mounting
The above price does not include 24% VAT
Application
Design | for types MKC (C-slot cylinder sensors) |
---|
Mechanical data
Weight [g] | 5.7 |
---|---|
Type of mounting | fixing: slot head screw |
Dimensions [mm] | 6.2 x 3.3 x 9 |
Materials | PA; stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|