Mounting sleeve with end stop
E12454
FIXING/M30/NT/K1/COATED/END STOP
Mounting sleeve with end stop
E12454
FIXING/M30/NT/K1/COATED/END STOP
- End stop for defined installation position
- For mounting cylindrical sensors
- Easy and quick replacement without readjustment
- Reliable protection against damage
- Resistant to weld slag thanks to non-stick coating
The above price does not include 24% VAT
Application
Design | with end stop |
---|
Mechanical data
Weight [g] | 118.5 |
---|---|
Installation instruction | align the sensing face of the sensor to the right (see scale drawing); due to the material brass, negative sensing range reductions may occur (reduced sensing range) |
Dimensions [mm] | M36 x 1.5 |
Thread designation | M36 x 1.5 |
Inside diameter [mm] | 30 |
Materials | brass anti-spatter; Nuts: brass anti-spatter |
Tightening torque [Nm] | 7; (lock nuts: 20) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
Installation
|
|
---|