- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E12736
Connecting cable with AMP connector
E12736
ecomatPanel/Cable/5m
Connecting cable with AMP connector
E12736
ecomatPanel/Cable/5m
The above price does not include 24% VAT
Application
Special feature | Screened cable |
---|
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 20; (without resistor) |
Mechanical data
Weight [g] | 456.4 |
---|---|
Dimensions [mm] | 89.5 x 33.4 x 47.3 |
Materials | housing: PBT-GF20 |
Moulded-body material | PBT |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 5 m, PUR, grey, Ø 8.3 mm, shielded; 2 x 0.5 mm² (twisted pairs ) + 2 x 0.5 mm² (twisted pairs ) |
---|---|
Connection | Connector: AMP MQS, straight; Moulded body: PBT; Contacts: tin-plated |