Wirable socket
E12737
ecomatPanel/Connection Set
Wirable socket
E12737
ecomatPanel/Connection Set
The above price does not include 24% VAT
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 20; (without resistor) |
Mechanical data
Weight [g] | 10 |
---|---|
Dimensions [mm] | 15.3 x 23.2 x 24.2 |
Materials | housing: PBT-GF20 |
Moulded-body material | PBT |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | 5 x 0.5...0.75 mm² |
---|---|
Connection | Connector: AMP MQS, straight; Moulded body: PBT; Contacts: tin-plated |