• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Protective panes
  5. E21166

Plastic protective pane for the food industry

E21166

PLASTIC FOOD WINDOW DUALIS

Plastic protective pane for the food industry

E21166

PLASTIC FOOD WINDOW DUALIS

  • Efficient protection of the front pane against soiling and damage
  • Ensuring process reliability in the food and beverage industry
  • Safe protection of the sensor against impact and shock
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
The above price does not include 24% VAT
Mechanical data
Weight [g] 42.7
Dimensions [mm] 57 x 42 x 4.9
Materials housing: diecast zinc black; lens: PMMA
Remarks
Pack quantity 1 pcs.