Mounting set for photoelectric distance sensors
E2D118
MOUNTING SET OPD 12MM
Mounting set for photoelectric distance sensors
E2D118
MOUNTING SET OPD 12MM
- Complete mounting set for clamp mounting
- Easy, quick and inexpensive fixing
- Robust design for use in harsh industrial environments
- For mounting to a mounting rod
- Each sensor position possible due to free movement in all directions
The above price does not include 24% VAT
Application
Design | clamp mounting |
---|
Mechanical data
Weight [g] | 121 |
---|---|
Type of mounting | Mounting rod; (Ø 12 mm) |
Materials | fixture: stainless steel (303/1.4305); Clamp: stainless steel (1.4408); screws: stainless steel; nut: stainless steel |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
|
|
---|