• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for mobile cameras
  5. E2M205

Adapter cables for cameras with video output

E2M205

CONNECTION CABLE M16 16M

Adapter cables for cameras with video output

E2M205

CONNECTION CABLE M16 16M

  • Reliable connection of mobile cameras with video output
  • Gold-plated contacts for reliable signal transmission
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
The above price does not include 24% VAT
Application
Special feature Free from silicone; Gold-plated contacts
Design camera with video output O2M20x
Free from silicone yes
Electrical data
Operating voltage [V] < 60 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -45...85
Protection IP 67
Mechanical data
Weight [g] 830
Materials housing: PVC; Sealing: EPDM
Material nut PVC
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 16 m, PVC, black, Ø 6 mm; 3 x 0.34 mm² / AWG 22 + 1 x 0.11 mm² / AWG 26
Electrical connection - plug
Connector: 1 x M16, straight; coding: A; Locking: PVC; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm