• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Accessories
  5. E30136

USB connection cable

E30136

USB M8 CABLE

USB connection cable

E30136

USB M8 CABLE

  • Connection of vibration sensors with RS485 interface to the USB interface of a PC
  • For quick and easy parameter setting and set-up
  • For a reliable signal transmission
The above price does not include 24% VAT
Mechanical data
Weight [g] 172.4
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, Ø 5 mm
Electrical connection - plug M8
Connector: 1 x M8, straight; coding: A; Locking: brass, nickel-plated
Electrical connection - plug USB
Connection Connector: 1 x USB, straight