grinding protection for the installation of Aseptoflex Vario welding adapters
E30162
SEALING EDGE GRINDING PROTECTION
grinding protection for the installation of Aseptoflex Vario welding adapters
E30162
SEALING EDGE GRINDING PROTECTION
- Grinding protection for welding adapters to protect the sealing edge
The above price does not include 24% VAT
Application
Design | grinding protection for the sealing edge of E30529 and E30531 Aseptoflex Vario welding adapters |
---|---|
Application | grinding of welded adapters |
Mechanical data
Weight [g] | 816.7 |
---|---|
Materials | VA; stainless steel (304/1.4301) |
Remarks
Pack quantity | 3 pcs. |
---|