Welding adapter for process sensors
E30407
WELDING ADAPT D6 HYGIENIC
Welding adapter for process sensors
E30407
WELDING ADAPT D6 HYGIENIC
- Welding adapter for process sensors
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
- High pressure rating
- Easy adjustment of the immersion depth of the sensor
The above price does not include 24% VAT
Application
Design | for temperature sensors Ø 6 mm |
---|---|
Installation | Clamp fitting |
Pressure rating [bar] | 10 |
Operating conditions
Ambient temperature [°C] | -10...150 |
---|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 56.1 |
---|---|
Materials | stainless steel (316L/1.4404); clamping ring: PEEK |
Tightening torque [Nm] | < 10 |
Sensor connection | Ø 6 mm |
Process connection | welding adapter Ø 25 mm |
Remarks
Pack quantity | 1 pcs. |
---|