Gasket
E30492
SEAL RING ISO1179-2 G1/2 FKM
Gasket
E30492
SEAL RING ISO1179-2 G1/2 FKM
- For reliably sealing tanks, containers and pipes
- For use in combination with process sensors
The above price does not include 24% VAT
Application
Design | for units with process connection G ½ |
---|
Operating conditions
Ambient temperature [°C] | -15...200 |
---|
Tests / approvals
Standard | DIN EN ISO 1179-2 |
---|
Mechanical data
Weight [g] | 3.4 |
---|---|
Inside diameter [mm] | 18.5 |
External diameter [mm] | 23.9 |
Materials | FKM |
Remarks
Pack quantity | 5 pcs. |
---|