- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for radar sensors
- E33705
LW2120 antenna extension
E33705
ANTENNA EXTENSION /LW2120
LW2120 antenna extension
E33705
ANTENNA EXTENSION /LW2120
- For mounting radar sensors on open tanks
The above price does not include 24% VAT
Application
Design | LW2120 antenna extension for LPR applications |
---|
Mechanical data
Weight [g] | 211.1 |
---|---|
Materials | housing: stainless steel (316L/1.4404); retaining ring: stainless steel (301/1.4310); plastic insert: POM-C ELS |
Sensor connection | G 1 |
Remarks
Pack quantity | 1 pcs. |
---|