Mounting set for 3D sensors
E3D301
MOUNTING SET SMART CAM
Mounting set for 3D sensors
E3D301
MOUNTING SET SMART CAM
- Complete mounting set for clamp mounting
- Quick and easy mounting
- Robust design for use in harsh industrial environments
- For mounting to a rod
- Each sensor position possible due to free movement in all directions
The above price does not include 24% VAT
Application
Design | clamp mounting, for types, O3D |
---|
Mechanical data
Weight [g] | 151 |
---|---|
Type of mounting | Mounting rod; (Ø 14 mm) |
Materials | fixture: stainless steel (304/1.4301); Clamp: stainless steel (1.4408) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|