Cooling element for 3D cameras
E3D302
COOLING ELEMENT 1 SMART CAM
Cooling element for 3D cameras
E3D302
COOLING ELEMENT 1 SMART CAM
- For cooling 3D cameras
- Efficient reduction of surface temperature
- Protection against overheating of the electronics
- Quick and easy mounting and fixing
- Complete mounting set for clamp mounting
The above price does not include 24% VAT
Mechanical data
Weight [g] | 505.5 |
---|---|
Type of mounting | panel / surface |
Materials | dissipator: AlMgSi1MgMn; Heat conductor: AlMg3 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|