Connection cable
E3M153
CONNECTION CABLE M12 16M
Connection cable
E3M153
CONNECTION CABLE M12 16M
- Reliable connection of a mobile 3D camera to a display
- Good electromagnetic compatibility thanks to shielded cable
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
The above price does not include 24% VAT
Application
Special feature | Screened cable; Drag chain suitability |
---|---|
Design | for 3D Smart sensor mobile with analogue video output PAL |
Electrical data
Operating voltage [V] | < 25 AC / < 60 DC |
---|---|
Protection class | III |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 67; IP 69K |
Mechanical data
Weight [g] | 806.2 | ||
---|---|---|---|
Materials | housing: PUR; Sealing: FKM; contact pins: CuSn6 nickel-plated and tin-plated | ||
Material nut | stainless steel (303/1.4305) | ||
Drag chain suitability | yes | ||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Locking: stainless steel (303/1.4305) |
Electrical connection
Connection | Cable: 16 m, black, Ø 6 mm, shielded; 3 x 0.25 mm² |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (303/1.4305) |