Flange plate for level sensors
E43007
FLANGE PLATE 54-52X52
Flange plate for level sensors
E43007
FLANGE PLATE 54-52X52
- Optional for the operation of capacitive level sensors
- Easy, quick and inexpensive mounting in the tank lid
- User-friendly setting of the requested immersion depth of the sensor
- Stable fixing of the sensor by clamp fitting
The above price does not include 24% VAT
Application
Design | for capacitive level sensors LK, LI, LT, LL |
---|---|
Pressure rating [bar] | 0.5 |
Operating conditions
Ambient temperature [°C] | 0...80 |
---|
Mechanical data
Weight [g] | 121 |
---|---|
Materials | flange: aluminium anodised; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: Tesnit |
Tightening torque [Nm] | 6...9 |
Sensor connection | clamp adapter Ø 16 mm |
Process connection | flange |
Remarks
Pack quantity | 1 pcs. |
---|