- Products
- Accessories
- Accessories for AS-Interface
- Flat cable splitters and insulation displacement connectors
- E70583
AS-Interface flat cable insulation displacement connector
E70583
FC Splitter AS-i 0.6 m M12 UL
AS-Interface flat cable insulation displacement connector
E70583
FC Splitter AS-i 0.6 m M12 UL
The above price does not include 24% VAT
Application
Application | distribution of the AS-i voltage to M12 socket |
---|
Electrical data
Protection class | III |
---|---|
Max. current load per module/slot [A] | 4 |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 83.1 |
---|---|
Materials | housing: PBT / PC |
Tightening torque [Nm] | 1.65 |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.6 m, PUR, Ø 4.3 mm; 2 x 0.34 mm² |
---|---|
Connection | Connector: M12; coding: A; Moulded body: PUR |