RFID tag
E80317
ID-TAG/D20X2.15/01
RFID tag
E80317
ID-TAG/D20X2.15/01
- RFID tag 125 kHz - Q5
- Reliable coding of workpiece carriers
- Suitable for installation with plastic and metal carriers
The above price does not include 24% VAT
Application
Application | coding of workpiece carriers in routing conveyors |
---|---|
Operating temperature (active) [°C] | -25...70 |
Peak temperature (passive) [°C] | 130; (duration of test: 1 x 100 h) |
Electrical data
Operating frequency [MHz] | 0,125 |
---|---|
Memory size [bit] | 224 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...90 |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 2854 |
Mechanical data
Weight [g] | 2.25 |
---|---|
Dimensions [mm] | Ø 20 / L = 2.2 |
Materials | PC black |
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Other data
read/write distance (mm)
positioning of the ID tag | read | write | ||
DTA100 | overhead | 10...28 | 10...28 | |
DTA101 | overhead | 10...28 | – | |
DTA200 | front side | 35 | 35 | |
DTA201 | front side | 35 | – | |
DTA300 | front side | 50 | 50 | |
DTA301 | front side | 50 | – |
All indications apply to static read/write operations. | |
Indications without comment refer to the installation of ID tags in non-metallic environments. |