Cam wheel
E89010
TARGET WHEEL/8,2mm
Cam wheel
E89010
TARGET WHEEL/8,2mm
- For converting signals to a higher pulse number per minute
- Use in applications with very low rotational speed
- With even mark-to-space ratio
The above price does not include 24% VAT
Product characteristics
Dimensions [mm] | 135 x 135 x 21 |
---|
Application
Application | for detection of very low rotational speeds and conversion to a higher pulse number per minute; with even mark-to-space ratio ; e.g. for the use of a frequency-to-current converter |
---|
Mechanical data
Weight [g] | 490 |
---|---|
Dimensions [mm] | 135 x 135 x 21 |
Materials | disc: Delrin; screws: CK 45 |
Remarks
Remarks |
|
---|