mounting clip
E89208
MOUNTING CLIP
mounting clip
E89208
MOUNTING CLIP
- Reliable fixing of the IO-Link mini display
- Easy, quick and secure mounting
- Robust design for use in harsh industrial environments
The above price does not include 24% VAT
Mechanical data
Weight [g] | 6.8 |
---|---|
Dimensions [mm] | 34 x 20 x 24 |
Materials | 2.1247 (CuBe2) |
Remarks
Pack quantity | 1 pcs. |
---|