Inductive sensor
IIS340
IIB4018QCPKG/US-104
Inductive sensor
IIS340
IIB4018QCPKG/US-104
- Suitable for industrial, mobile, cooling and lubricating applications
- High protection rating for the requirements of harsh industrial environments
- Flexible use thanks to large operating temperature range
- Safe detection due to large sensing range and low sensor tolerances
- Reduced storage due to wide range of applications
The above price does not include 24% VAT
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 18 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 50 |
Application
Special feature | Gold-plated contacts; Increased sensing range |
---|---|
Application | Suitable for industrial, mobile, cooling and lubricating applications; Industrial applications / factory automation |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 18 |
---|---|
Real sensing range Sr [mm] | 18 ± 10 % |
Operating distance [mm] | 0...14.58 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.3 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||
Shock resistance |
|
||||||||
Continuous shock resistance |
|
||||||||
Fast temperature change |
|
||||||||
MTTF [years] | 364 | ||||||||
Embedded software included | no | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 107.1 |
---|---|
Housing | threaded type |
Mounting | quasi flush |
Dimensions [mm] | M30 x 1.5 / L = 50 |
Thread designation | M30 x 1.5 |
Materials | brass white bronze coated; sensing face: PBT orange; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | 50 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
|
|
---|