- Products
- Image processing / Identification
- Vision sensors
- 2D vision sensors for object recognition and inspection
- O2V122
Object inspection sensor
O2V122
O2VIRPKG/O/V/GM/E1/E2/W
Object inspection sensor
O2V122
O2VIRPKG/O/V/GM/E1/E2/W
- For checking presence, size, position or completeness
- Reliable detection of deviations in shape or changes in colour
- Stand-alone device with integrated illumination
- Intuitive, user-friendly handling
- High-performance Ethernet interface for data transmission
The above price does not include 24% VAT
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Product characteristics
Type of light | infrared light |
---|---|
Image resolution [px] | 640 x 480 |
Max. reading rate [Hz] | 20 |
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | 300 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 850 |
Image sensor | CMOS image sensor black/white |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 5 |
---|
Inputs
Trigger | 24 V PNP (IEC 61131-2 Typ 1); internal |
---|---|
Number of digital inputs | 2 |
Input circuit of digital inputs | 24 V PNP; (configurable; IEC 61131-2 Typ 1) |
Outputs
Total number of outputs | 5 |
---|---|
Number of digital outputs | 5; (configurable) |
Output function | 24 V PNP |
Max. voltage drop switching output DC [V] | 2 |
Max. current load per output [mA] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Field of view size [mm] |
|
||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image resolution [px] | 640 x 480 | ||||||||||||||||||||||||||||||||
Max. reading rate [Hz] | 20 |
Software / programming
Parameter setting options | via two pushbuttons and 10-segment display or via PC / notebook with operating software |
---|
Interfaces
Communication interface | Ethernet |
---|
Number of Ethernet interfaces | 1 | ||||
---|---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | ||||
Transmission rate | 10; 100 | ||||
Protocol | TCP/IP; EtherNet/IP | ||||
Factory settings |
|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
Mechanical data
Weight [g] | 434 |
---|---|
Dimensions [mm] | 60 x 42 x 53.5 |
Materials | housing: diecast zinc powder-coated; front pane: glass; LED window: PC |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
Connector: 1 x M12; coding: D |
Electrical connection - Process connection
Connector: 1 x M12; coding: A |