- Products
- Industrial communication
- AS-Interface I/O modules
- Field modules with quick mounting technology ClassicLine
- AC5274
AS-Interface ClassicLine module with quick mounting technology
AC5274
ClassicLine 4DI 3DO IP67
AS-Interface ClassicLine module with quick mounting technology
AC5274
ClassicLine 4DI 3DO IP67
- Easy toolless installation and wiring thanks to quick mounting technology
- Three freely selectable directions of the flat cable
- Clearly visible powerful LEDs for displaying operation, switching status and error
- High protection rating for the requirements of harsh industrial environments
- Robust M12 connectors for connecting sensors and actuators
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC; ("supply class 2" to cULus) |
---|---|
Max. current consumption from AS-i [mA] | 250 |
Max. current load total [A] | 3 |
Additional voltage supply [V] | 15...30 DC; (AUX) |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 3 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 18...30 |
Max. total current rating of inputs [mA] | 200 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 3 |
---|---|
Circuit | PNP |
Voltage range DC [V] | 15...30; (to PELV) |
Max. current load per output [mA] | 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Short-circuit proof | yes |
Electrically separated | yes |
Actuator supply outputs | AUX |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 162 |
AS-i classification
AS-i version | 2.11; 3.0 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | addressing socket | |||||||||||||||||||||||||||||||||||
Extended addressing mode | yes | |||||||||||||||||||||||||||||||||||
AS-i master profile | M2; M3; M4 | |||||||||||||||||||||||||||||||||||
AS-i profile | S-7.A.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 7 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | A.E | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 273.7 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Materials | PA; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Flat cables |
---|
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
quick mounting technology for AS-i flat cable: ; three orientations possible |
Electrical connection - Inputs
Connector: M12; coding: A |
Electrical connection - Outputs
Connector: M12; coding: A |