Wirable plug
E60123
SSTGK120MKRFKSG
Wirable plug
E60123
SSTGK120MKRFKSG
- For incremental encoders with 12-pole M23 connector
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe cable connection due to soldering
Electrical data
Operating voltage [V] | 4.5...30 DC |
---|
Operating conditions
Ambient temperature [°C] | -40...125 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 44.8 |
---|---|
Dimensions [mm] | 28 x 28 x 52 |
Materials | brass in plastic sheath; PA 6.6 black |
Moulded-body material | brass / PA 6.6, in plastic sheath |
Material nut | brass, in plastic sheath / PA 6.6, in plastic sheath |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
soldering: ...1 mm² |
Electrical connection - plug
Connection | Connector: 1 x M23, straight; Moulded body: brass / PA 6.6, in plastic sheath; Locking: brass, in plastic sheath |
---|