Connection cable
EVC09A
VDOAH040VAT00,3H04STAH040VAT
Connection cable
EVC09A
VDOAH040VAT00,3H04STAH040VAT
- For applications in hazardous areas
- Resistant to oils and coolants
- High protection rating for the requirements of harsh industrial environments
- Vibration and shock resistant thanks to coupling ring with locking mechanism
Application
Special feature | Halogen-free; Gold-plated contacts |
---|---|
Compatible with paint | yes |
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 2 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) |
Tests / approvals
Approval | BVS 08 ATEX E 109 U; IECEx BVS 08.0041 U |
---|---|
ATEX marking |
|
Mechanical data
Weight [g] | 60.8 |
---|---|
Dimensions [mm] | 31 x 15.5 x 36.5 |
Materials | housing: TPU orange; Sealing: FKM |
Material nut | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 1.2...1.5 Nm |
Electrical connection
Connection | Cable: 0.3 m, PUR, Halogen-free, black, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 1.2...1.5 Nm |