Product characteristics
Image resolution [px] | 640 x 480 |
---|---|
Angle of aperture [°] | 170 x 117 |
Application
Special feature | Screened cable |
---|---|
Application | Integrated mirror function |
Electrical data
Operating voltage [V] | 12...32 DC |
---|---|
Current consumption [mA] | < 280; (with lens heating) |
Overvoltage protection | yes |
Image sensor | ¼'' 4:3 VGA CMOS image sensor Color |
Switch-on peak current [mA] | 1000 |
Switch-on peak current duration [ms] | 2 |
Outputs
Video output | PAL (25 fps interlace) 720H x 576V (640 x 480), 1 Vtt / 75 Ω |
---|
Detection zone
Field of view size [mm] |
|
||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image resolution [px] | 640 x 480 | ||||||||||||||||||||||||
Angle of aperture [°] | 170 x 117 | ||||||||||||||||||||||||
Light sensitivity [LUX] | < 0.05 | ||||||||||||||||||||||||
Dynamic range [dB] | > 80 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
Salt spray test |
|
Mechanical data
Weight [g] | 301.7 |
---|---|
Dimensions [mm] | Ø 55 / L = 52 |
Materials | housing: PC/ABS; front lens: polyamide glass fibre reinforced |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.5 m, shielded; screen connected | |
Connector: 1 x M16; coding: A; Shielded connection cable: true |