• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Washers and serrated washers
  5. E12412

Serrated washer

E12412

LOCK WASHER M12 COATED (2 pcs)

Serrated washer

E12412

LOCK WASHER M12 COATED (2 pcs)

  • Reliable fixing of sensors with threaded sleeve
  • Robust design for use in harsh industrial environments
Mechanical data
Weight [g] 2.2
Inside diameter [mm] 13
External diameter [mm] 18
Materials steel anti-spatter
Remarks
Pack quantity 2 pcs.