Connecting cable with socket
E10976
ADOGH080MSS0005A06
Connecting cable with socket
E10976
ADOGH080MSS0005A06
Data kelistrikan
Tegangan pengoperasian [V] | < 60 AC/DC |
---|---|
Total beban arus maks. [A] | 2 |
Kondisi pengoperasian
Suhu sekitar [°C] | -25...85 |
---|---|
Perlindungan | IP 68 |
Data teknis
Berat [g] | 245.8 |
---|---|
Dimensi [mm] | 14.5 x 14.5 x 43.9 |
Material | TPU |
Material bodi detakan | TPU |
Material mur | seng tuang, berlapis nikel |
Keterangan
Jumlah paket | 1 buah |
---|
Koneksi listrik
Kabel: 5 m, PUR, hitam, Ø 6 mm; 6 x 0.34 mm² (42 x Ø 0.1 mm ) |
Koneksi listrik - soket
Koneksi | Konektor: 1 x M12, lurus; pengkodean: A; Bodi cetakan: TPU; Penguncian: seng tuang, berlapis nikel |
---|