Connecting cable with socket
E11743
ADOGK190MSS0010H19
Connecting cable with socket
E11743
ADOGK190MSS0010H19
Aplikasi
Fitur khusus | Bebas halogen |
---|
Data kelistrikan
Tegangan pengoperasian [V] | < 63 AC/DC |
---|---|
Total beban arus maks. [A] | 8 |
Kondisi pengoperasian
Suhu sekitar [°C] | -25...80 |
---|---|
Perlindungan | IP 67 |
Data teknis
Berat [g] | 2197 |
---|---|
Dimensi [mm] | 26 x 26 x 85 |
Material | PUR hitam |
Material bodi detakan | PUR |
Material mur | kuningan, berlapis nikel |
Torsi pengencangan [Nm] | 2 |
Keterangan
Jumlah paket | 1 buah |
---|
Koneksi listrik
Kabel: 10 m, PUR, Bebas halogen, hitam, Ø 11.6 mm; 16 x 0.5 mm² (63 x Ø 0.1 mm ) + 3 x 1.0 mm² (127 x Ø 0.1 mm ) |
Koneksi listrik - soket
Koneksi | Konektor: 1 x M23, lurus; Bodi cetakan: PUR; Penguncian: kuningan, berlapis nikel |
---|