- Products
- AC2630
I/O module for field applications
AC2630
FieldModuleDP 4x2DI M12
I/O module for field applications
AC2630
FieldModuleDP 4x2DI M12
- Process data, configuration and diagnosis via PROFIBUS DP
- Direct integration in the system
- Robust design with full potting for use in harsh industrial environments
- Easy set-up via GSD file
- For direct connection of up to eight binary sensors to PROFIBUS DP
phase-out article
Electrical data
Operating voltage [V] | 20...29 DC |
---|---|
Current consumption [mA] | < 85 |
Electrical separation | no |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 8 |
---|
Inputs
Number of digital inputs | 8 |
---|---|
Power supply [V] | 20...29 |
Max. total current rating of inputs [mA] | 500 |
Switching level high [V] | 11...30 |
Switching level low [V] | -3...5 |
Digital inputs protected against short circuits | yes |
Interfaces
Transmission rate | 9,6...12000 kBit/s |
---|
Operating conditions
Ambient temperature [°C] | 0...55 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 296.5 |
---|---|
Materials | housing: PA 6; potting compound: PU; contact pins: brass gold-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - PROFIBUS
Connector: M12; coding: B |
Electrical connection - Process connection
Connector: M12; coding: A |
Electrical connection - power supply
Connector: M8; coding: A |