Jumper cable with valve plug
E11430
VVDAC031MSS0005H03STGH030MSS
Jumper cable with valve plug
E11430
VVDAC031MSS0005H03STGH030MSS
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Clearly visible LED
- With integrated protective circuitry
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Max. current load total [A] | 3 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Mechanical data
Weight [g] | 254.5 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |
Electrical connection
Connection | Cable: 5 m, PUR, Halogen-free, black, Ø 5 mm; 3 x 0.5 mm² (42 x Ø 0.1 mm ) |
---|
Electrical connection - socket
Connector: 1 x valve type C DIN, angled; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: nickel-plated brass; Tightening torque: 0.7...0.9 Nm |