• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Encoders
  4. Absolute multiturn encoders
  5. RM3010

Absolute multiturn encoder with hollow shaft

RM3010

RMO12BRU41312bPRN

Absolute multiturn encoder with hollow shaft

RM3010

RMO12BRU41312bPRN

  • For precise position, speed, angular and linear measurement
  • Direct output of the values via PROFINET interface
  • Robust housing for use in harsh industrial environments
  • High shock and vibration resistance
  • Easy wiring and programming
  • ce
  • ukca
Product characteristics
Resolution 8192 steps; 4096 revolutions; 25 bit
Communication interface ProfiNet-IO; PROFINET encoder profile V4.2
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Application
Function principle absolute
Revolution type multiturn
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 100; ((24 V))
Reverse polarity protection yes
Outputs
Short-circuit protection yes
Code binary
Measuring/setting range
Resolution 8192 steps; 4096 revolutions; 25 bit
Accuracy / deviations
14 - 16 Bits
Accuracy [°] 0.0439
<13 Bits
Accuracy [°] 0.022
Software / programming
Parameter setting options resolution per revolution; total resolution; direction of rotation; preset value; provision of a speed value; IP address; MRP; MRPD; rotational axis
Addressing Software
Interfaces
Communication interface ProfiNet-IO; PROFINET encoder profile V4.2
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...85
Max. relative air humidity [%] 98; (condensation not permissible)
Protection IP 67; (on the housing: IP 67; on the shaft: IP 67)
Tests / approvals
Shock resistance
DIN EN 60068-2-27 100 g (6 ms) / half-sine
Continuous shock resistance
DIN EN 60068-2-29 10 g (16 ms) / half-sine
Vibration resistance
DIN EN 60068-2-6 20 g (20...1000 Hz)
MTTF [years] 95
Mechanical data
Weight [g] 601
Dimensions [mm] Ø 58.5 / L = 98
Materials aluminium; clamping ring: brass
Max. revolution, mechanical [U/min] 3000
Shaft design hollow shaft open to one side
Shaft diameter [mm] 12
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 40
Max. shaft load radial (at the shaft end) [N] 110
Fixing flange Stator coupling
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Electrical connection - power supply
Connector: 1 x M12; coding: A