- Products
- Industrial communication
- AS-Interface I/O modules
- Compact field modules with screw mounting CompactLine
- AC2466
AS-Interface CompactLine module
AC2466
CompactLineM12 4 DI 4 DO
AS-Interface CompactLine module
AC2466
CompactLineM12 4 DI 4 DO
- Easy to mount and wire
- High shock and vibration resistance thanks to full potting
- Clearly visible powerful LEDs for displaying operation, function and error
- High protection rating for the requirements of harsh industrial environments
- Robust M12 connectors for connecting sensors and actuators
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 40 |
Max. current load total [A] | 4 |
Additional voltage supply [V] | 20...30 DC; (AUX) |
Max. current consumption from additional supply [mA] | 4600; (AUX) |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 4 |
---|---|
Input circuit of digital inputs | PNP; (type 2 according to IEC 61131-2) |
Sensor supply of the inputs | AUX |
Power supply [V] | 20...30; (DC) |
Max. total current rating of inputs [mA] | 500 |
Input current limitation [mA] | 15 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 4 |
---|---|
Circuit | PNP |
Voltage range DC [V] | 20...30; (AUX) |
Max. current load per output [mA] | 2000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Max. current load outputs total [A] | 4 |
Short-circuit proof | yes |
Electrically separated | yes |
Actuator supply outputs | AUX |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -25...80 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; (when flat cables are used E7400x / E7401x) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
MTTF [years] | 204 | ||||||
UL approval |
|
AS-i classification
AS-i version | 2.11; 3.0 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | |||||||||||||||||||||||||||||||||||
Extended addressing mode | no | |||||||||||||||||||||||||||||||||||
AS-i master profile | M2; M3; M4 | |||||||||||||||||||||||||||||||||||
AS-i profile | S-7.0.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 7 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | 0.E | |||||||||||||||||||||||||||||||||||
AS-i certificate | 92301 | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 362.5 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Materials | PA; socket: brass nickel-plated; threaded inserts in the lower part: brass nickel-plated; O-ring: FKM; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Flat cables |
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Inputs
Connector: M12; coding: A |
Electrical connection - Outputs
Connector: M12; coding: A |