• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E12316

Connection cable

E12316

VDOGI020MSS0002K02STGI020MSS

Connection cable

E12316

VDOGI020MSS0002K02STGI020MSS

  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Good electromagnetic compatibility thanks to shielded cable
  • Gold-plated contacts for reliable electrical connections
  • ce
  • ukca
Application
Special feature Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -40...70
Ambient temperature (moving) [°C] -20...50
Protection IP 67
Mechanical data
Weight [g] 160.6
Dimensions [mm] 14.5 x 14.5 x 48.5
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 7.5 x cable diameter
bending radius for fixed installation min. 10 x cable diameter
travel speed max. 5.5 m/s for a horizontal travel length of 5m and max. acceleration of 10 m/s²
bending cycles > 5 Mio.
max. permissible tensile strength 50 N/mm² static
20 N/mm² dynamic
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: B; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6 Nm; Shielded connection cable: screen connected
Electrical connection
Connection Cable: 2 m, PUR, Halogen-free, lilac, Ø 8 mm, shielded; 2 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: B; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6 Nm; Shielded connection cable: screen connected