Glass fibre optics
E74802
Fiber optical cable 100m OM2 PUR ST plug
Glass fibre optics
E74802
Fiber optical cable 100m OM2 PUR ST plug
Operating conditions
Ambient temperature [°C] | -40...80 |
---|
Mechanical data
Weight [g] | 4279 |
---|---|
Total length [mm] | 100000 |
Min. bending radius [mm] | 77 |
Fibre arrangement | |
Core diameter [mm] | 0.05 |
Fibre diameter [mm] | 2 x 0.05 |
External diameter [mm] | 6 |
Fibre material | glass |
Fibre sheath material | PU |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |