• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Antennas
  4. Antennas for diagnosis and remote maintenance
  5. EC3158

Combined antenna for navigation and radio

EC3158

LTE/GNSS/FAKRA-Antenna

Combined antenna for navigation and radio

EC3158

LTE/GNSS/FAKRA-Antenna

Electrical data
Current consumption [mA] < 24
Interfaces
GNSS
Frequency band GPS: 1563...1587 MHz (L1); Galileo: 1559...1591 MHz (E1); Beidou: 1559...1591 MHz (B1C); GLONASS: 1593...1610 MHz (G1)
Note on interfaces
Operating voltage: 3...5,5 V DC
Impedance: 50 Ohm
Polarisation: RHCP
vertical
LNA: 27 ± 1 dB
Rauschzahl: 2.2 dB
Mobile networks
Frequency band 698 ...960 MHz; 710...2170 MHz; 2300...2690 MHz
Note on interfaces
Impedance: 50 Ohm
Polarisation: linear vertical
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 6K6
Mechanical data
Weight [g] 366
Type of mounting Gewinde
Dimensions [mm] 80 x 124 x 31
Materials PC black
Tightening torque [Nm] < 5
Remarks
Pack quantity 1 pcs.
Electrical connection - GPS
Cable: 3 m
Connector: 1 x FAKRA
Electrical connection - GSM
Cable: 3 m
Connector: 1 x FAKRA