• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. EVT369

Connecting cable with socket

EVT369

ADOAH032VAS0025E03

Connecting cable with socket

EVT369

ADOAH032VAS0025E03

  • For use in hygienic and wet areas in the food industry
  • Permanent, reliable sealing even when mounted without tools
  • Large operating temperature range and high protection rating
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Gold-plated contacts; Drag chain suitability
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Max. current load total [A] 4
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: ...50
Ambient temperature (moving) [°C] 5...100
Note on ambient temperature (moving)
cULus: ...50
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
MTTF [years] 20027
Mechanical data
Weight [g] 877
Dimensions [mm] 26.5 x 15.5 x 36.5
Materials housing: PVC black transparent; Sealing: EPDM
Material nut stainless steel (316L/1.4404)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 25 m, PVC, orange, Ø 4.9 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm