Absolute multiturn encoder with solid shaft
RM8006
RMS4096-S24/LX1
Absolute multiturn encoder with solid shaft
RM8006
RMS4096-S24/LX1
Product characteristics
Resolution | 4096 resolution; 8192 revolutions; 25 bit |
---|---|
Communication interface | SSI data interface |
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | absolute |
---|---|
Revolution type | multiturn |
Electrical data
Operating voltage [V] | 4.5...30 DC |
---|---|
Current consumption [mA] | < 30 |
Inputs
Inputs | reversal of direction of rotation; reset to zero |
---|
Outputs
Code | Gray code; (increasing code values when turned clockwise (seen on the shaft)) |
---|---|
Code signal | Clock input; TTL-compatible signals; clock and clock (inv.) from drivers to RS 422; data output; synchronous serial; TTL-compatible signals, data, and data (inv.) |
Measuring/setting range
Resolution | 4096 resolution; 8192 revolutions; 25 bit |
---|
Interfaces
Communication interface | SSI data interface |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Max. relative air humidity [%] | 98 |
Protection | IP 65 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 350 |
Mechanical data
Weight [g] | 247 | |
---|---|---|
Dimensions [mm] | Ø 36.5 / L = 69.5 | |
Materials | flange: aluminium; housing: steel powder-coated | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 3 | |
Reference temperature torque [°C] | 25 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 40 | |
Max. shaft load radial (at the shaft end) [N] | 110 | |
Fixing flange | Ø 36.5 mm |
Remarks
Remarks |
|
---|
Electrical connection
Cable: 0.2 m, PUR; axial |