• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Y-splitters
  5. E12547

Y connection cable

E12547

YDOGS030PLS0002H03

Y connection cable

E12547

YDOGS030PLS0002H03

  • For use in mobile machines and vehicles
  • Wide operating temperature range
  • DEUTSCH connector for the fast and easy connection to the on-board system
  • High protection rating for the requirements of harsh industrial environments
  • PUR cable with good drag chain suitability
  • ce
Application
Special feature Free from silicone; Halogen-free; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] 8...32 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -40...85
Ambient temperature (moving) [°C] -20...85
Protection IP 67; (mating connector plugged in)
Mechanical data
Weight [g] 132.83
Dimensions [mm] 24 x 24 x 54
Materials PA
Number of ports splitter box 2
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - 1-2-3
Cable: 2 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.50 mm² (28 x Ø 0.15 mm )
Electrical connection - 4-5-6
Cable: 2 m, PUR, Halogen-free, black, Ø 5.4 mm; 3 x 0.50 mm² (28 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x DEUTSCH connector, straight; Contacts: nickel-plated; Tightening torque: 0.6...1.5 Nm