• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E33012

Process adapter hygienic pipe fitting

E33012

ADA IFM-DIN11851/DN40 (1.5)

Process adapter hygienic pipe fitting

E33012

ADA IFM-DIN11851/DN40 (1.5)

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
Alternative articles: E33712 Product comparison: E33012 / E33712 When selecting an alternative article and accessories please note that technical data may differ!
The alternative article requires the use of a new sensor with Aseptoflex Vario external thread
  • fcm
  • fda
  • ec19352004
Application
Pressure rating [bar] 40
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 215
Materials stainless steel (316L/1.4404)
Sensor connection Aseptoflex
Process connection hygienic pipe fitting DN40 (1,5") DIN 11851
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.