• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters
  5. E40160

Clamp fitting for process sensors

E40160

CLAMP ADAPTER R1/2

Clamp fitting for process sensors

E40160

CLAMP ADAPTER R1/2

  • For the installation of flow sensors in pipes
  • Easy, quick and secure mounting
  • Easy adjustment of the immersion depth of the sensor
  • Very high, reliable overload pressure rating
  • Robust stainless steel design for use in harsh industrial environments
  • reg31
Application
Design for flow sensors Ø 10 mm
Application for industrial applications
Installation Clamp fitting
Media liquids and gases
Pressure rating [bar] 300
Operating conditions
Ambient temperature [°C] -25...80
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 80
Materials stainless steel
Sensor connection Ø 10 mm
Process connection threaded connection R 1/2
Remarks
Pack quantity 1 pcs.