• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. EVC400

Connection cable

EVC400

VDOAH040MSS0004H04STGH040MSS

Connection cable

EVC400

VDOAH040MSS0004H04STGH040MSS

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
Please see the technical note under "Downloads"
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...75 °C
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 140.4
Materials housing: TPU orange; Sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Notes Please see the technical note under "Downloads"
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection
Connection Cable: 4 m, PUR, Halogen-free, black, Ø 4.3 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Diagrams and graphs
characteristic line for derating
Derating Imax * 0.8 (DIN EN 60512-5-2)
X Ambient temperature [°C]
Y Current [A]