• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IM5143
  • ce
  • ukca
  • iolink
  • cul
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Communication interface IO-Link
Housing rectangular
Dimensions [mm] 40 x 40 x 54
Electrical data
Operating voltage [V] 15...30 DC
Current consumption [mA] < 33
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Analogue voltage output [V] 0...10; (linear; gradient: 0,3125 V/mm; for frontal approach and for target made of mild steel: 105 x 105 x 1 mm)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Overload protection yes
Detection zone
Measuring range [mm] 3...35
Switch point IO-Link [mm] 6.13...32.69
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.8 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 3...15
Note on hysteresis
parameterisable
Linearity error of analogue output [%] ± 2; (of the final value of the measuring range)
Repeatability analogue output [%] ± 2; (of the final value of the measuring range)
Temperature coefficient [%/K vom MEW] ±0,15
Temperature drift ± 5 %; (of the final value of the measuring range)
Response times
Response time [ms] < 20
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Identification and diagnosis; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Teach Channel
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
IO-Link process data (cyclical)
function bit length
process value 16
device status 4
binary switching information 2
IO-Link functions (acyclical) switching cycles counter; switch-on cycle counter; operating hours counter; internal temperature; application specific tag
Supported DeviceIDs
Type of operation DeviceID
default 1206
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 231
Embedded software included yes
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A026
File number UL E174191
Mechanical data
Weight [g] 157.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 54
Materials PA; stainless steel (316L/1.4404)
Displays / operating elements
Display
target in measuring range 1 x LED, yellow lights
target outside measuring range 1 x LED, yellow flashing
operation LED, green
Remarks
Remarks
Installation only with stainless steel plate 16x40x3 and 2 cylinder screws ISO 4762-12.9
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A