• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Valve sensors
  4. Sensors for valve actuators
  5. IN5334
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function 2 x normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 26 x 60
Application
Application for actuators using standard ISO 5211 (VDI/VDE ) mounting
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; (36 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function 2 x normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 1300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1296
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 171
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 26 x 60
Materials PBT; PC
Displays / operating elements
Display
switching status 2 x LED, yellow
Accessories
Items supplied
Reinforcement bracket
socket head screws: 2 x M5 x 35
washers: 2
Remarks
Remarks
Suitable valves: valves according to NAMUR interface up to max. 20 W
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x Rd24; coding: A
Electrical connection - socket
Connector: 1 x M12; coding: A